To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Slimline AT Adapter, DB9 Female / DB25 Male

Item # DMA010FM
Availability
862
Price Table
Quantity Price
1 - 24 $14.79
25 - 49 $13.31
50 - 99 $11.83
100 + Call Us
Add to Cart

Description

Convert your existing serial cables to insure a reliable connection between your DCE serial device/modem and your PC's 9 pin serial port by using these adapters. Features 100% shielding, gold plated contacts for the best conductivity and low profile design for tight spaces. The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. All stock ships same day.

Features
  • 100% shielding throughout for protection against EMI/RFI
  • Converts standard serial cables to AT modem wiring
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Low profile design allows for use in tight spaces
Application
  • Modem
  • Test
  • DCE
  • WAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov