To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Slimline Gender Changer, DB15 Female / Female

Dual-purpose slimline gender changers allow mismatched D-sub connectors to mate and are panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through to pass signals through a panel or enclosure
  • Available in all standard D-Sub connector sizes; male/male or female/female genders
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Bulkhead/enclosure
  • RS-232
  • Cable extension
  • D-Sub gender changing

SKU DGB15F
QTY available 471
Quantity Price
1 - 24 $9.59
25 - 49 $8.63
50 - 99 $7.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov