To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Slimline Gender Changer, DB37 Male / Male

Item # DGB37M
Availability
398
Price Table
Quantity Price
1 - 24 $16.39
25 - 49 $14.75
50 - 99 $13.11
100 + Call Us
Add to Cart

Description

Dual-purpose slimline gender changers allow mismatched D-sub connectors to mate and are panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Available in all standard D-Sub connector sizes; male/male or female/female genders
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Wired straight through to pass signals through a panel or enclosure
Application
  • D-Sub gender changing
  • Bulkhead/enclosure
  • Cable extension
  • RS-232


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov