Slimline Gender Changer, DB9 Female / Female

SKU DGB9F
QTY available 2594
Quantity Price
1 - 24 $13.76
25 - 49 $12.38
50 - 99 $11.01
100 + Call Us
Price $13.76

All Prices are in US Dollars and do not include duties



Dual-purpose slimline gender changers allow mismatched D-sub connectors to mate and are panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Available in all standard D-Sub connector sizes; male/male or female/female genders
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through to pass signals through a panel or enclosure
  • Fully shielded to protect against EMI (electromagnetic interference)

Application
  • Bulkhead/enclosure
  • Cable extension
  • D-Sub gender changing
  • RS-232

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.