Slimline Gender Changer, HD15 Male / Male (VGA Coupler)

Item # DGBH15M
Availability
344
08/23/2024 * Up to 844
Call Us * Over 844
*Estimated Availability
Price Table
Quantity Price
1 - 24 $14.59
25 - 49 $13.13
50 - 99 $11.67
100 + Call Us
Add to Cart

Description

Dual-purpose slimline high density gender changers allow mismatched D-sub connectors to mate and are panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Fully shielded to protect against EMI (electromagnetic interference)
  • HD15 is often used in VGA adapter applications
  • Wired straight through to pass signals through a panel or enclosure
Application
  • Bulkhead/enclosure
  • Cable extension
  • Data networking
  • EMI/RFI rich environments


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov