Slimline Gender Changer Kit, 8 Pieces

Item # DGB1010K
Availability
2
Price Table
Quantity Price
1 - 24 $79.99
25 - 49 $71.99
50 - 99 $63.99
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

Dual-purpose slimline gender changers allow mismatched D-sub connectors to mate and are panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Kit includes 8 adapters; DB9, DB15, DB25 & DB37 sizes, each in male-male and female-female versions.

Features
  • Fully shielded to protect against EMI (electromagnetic interference)
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through to pass signals through a panel or enclosure
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Kit includes 8 adapters; DB9, DB15, DB25 & DB37 sizes, each in male-male and female-female versions.
Application
  • RS-232
  • RS-485
  • RS-422
  • Serial


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products