Slimline Serial Loopback Plug, DB9 Female

SKU DMA021T
QTY available 879
Quantity Price
1 - 24 $18.59
25 - 49 $16.73
50 - 99 $14.87
100 + Call Us
Price $18.59

All Prices are in US Dollars and do not include duties



These slimline loopback testers can help diagnose problems with serial or parallel interfaces. Two options to plug into your PC port - DB25 male and DB9 female. All stock items ship same day.

Features
  • Slimline design reduces leverage strain on computer ports
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Helps diagnose problems with PC interface ports

Application
  • RS-232
  • Test
  • RS-422
  • Serial

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.