Slimline Socket Saver, DB25 Male / Female

SKU DGB25MF
QTY available 1295
Quantity Price
1 - 24 $20.51
25 - 49 $18.46
50 - 99 $16.41
100 + Call Us
Price $20.51

All Prices are in US Dollars and do not include duties



Dual-purpose slimline socket savers extend the life by taking the abuse of frequently mated D-sub connectors used on expensive cables and ports. They are also panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through; Extends the life of frequently mated D-Sub connectors
  • Available in all standard D-Sub connector sizes; male to female genders
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles

Application
  • Bulkhead/enclosure
  • R&D
  • Test lab use

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.