To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Solder Cup D-Sub Connector, DB50 Female

Item # SD50S
Availability
242
Price Table
Quantity Price
1 - 24 $11.59
25 - 49 $10.43
50 - 99 $9.27
100 + Call Us
Add to Cart

Description

Many "do it yourself" users prefer solder style D-sub connectors over crimp style. These DB50 connectors conform to commercial industry standards and will mate with any opposite gender DB50 contact. Contact plating is gold flash, connector insulator is UL94V-0 rated. Will ship immediately if in stock.

Features
  • Industry standard commercial DB50 female solder style connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Maximum wire size is 20 AWG
  • Gold flash plating insures repeated mating cycles
  • Also available in 9, 15, 25, and 37 position sizes
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov