Waterproof D-Sub Backshell Kit, HD15M

SKU WPHDB15P-KIT
QTY available 184
Quantity Price
1 - 24 $37.99
25 - 49 $34.19
50 - 99 $30.39
100 + Call Us
Price $37.99

All Prices are in US Dollars and do not include duties



This waterproof kit includes a HD15 male solder cup connector, ABS housing, nylon seals, nickel plated brass thumbscrews and rubber sealing gaskets to assure IPC67 compliance. This connector will accommodate wire ranges from 30 - 20 AWG.

Features
  • Waterproof D-Sub connector/backshell kits
  • IP67 rating provides protection under harsh conditions
  • Backshells conform to a variety of cable diameters by adjusting the sealing nut
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Also available in DB9, DB15 & DB25 sizes, male & female genders

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.