To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Waterproof Panel Mount Solder Cup D-Sub Connector, DB15M

Item # WPSD15P
Availability
399
Price Table
Quantity Price
1 - 24 $25.99
25 - 49 $24.69
50 - 99 $23.39
100 + Call Us
Add to Cart

Description

Harsh outdoor or indoor environments can destroy electronic equipment. Standard D-sub connectors are not intended to withstand contaminants such as water and dust. This waterproof solder cup DB15 male connectors will accommodate wire ranges from 30 - 20 AWG. Construction features gold plated brass contacts, nickel plated steel shells, and a silicone insulating ring. Maximum recommended panel thickness is 0.078"

Features
  • Waterproof D-Sub panel mount solder connectors
  • IP67 rating provides protection under harsh conditions
  • Mounts on any panel or enclosure 0.078" thick or smaller
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Also available in DB9, DB25 & HD15 sizes, male & female genders
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov