Waterproof Panel Mount Solder Cup D-Sub Connector, DB25M

SKU WPSD25P
QTY available 117
Quantity Price
1 - 24 $43.59
25 - 49 $41.41
50 - 99 $39.23
100 + Call Us
Price $43.59

All Prices are in US Dollars and do not include duties



Harsh outdoor or indoor environments can destroy electronic equipment. Standard D-sub connectors are not intended to withstand contaminants such as water and dust. This waterproof solder cup DB25 male connectors will accommodate wire ranges from 30 - 20 AWG. Construction features gold plated brass contacts, nickel plated steel shells, and a silicone insulating ring. Maximum recommended panel thickness is 0.078"

Features
  • Waterproof D-Sub panel mount solder connectors
  • IP67 rating provides protection under harsh conditions
  • Mounts on any panel or enclosure 0.078" thick or smaller
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Also available in DB9, DB15 & HD15 sizes, male & female genders

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.