Wire Stripper and Shear

SKU HTC2030
QTY available 23
Quantity Price
1 - 24 $26.39
25 - 49 $25.07
50 - 99 $23.75
100 + Call Us
Price $26.39

All Prices are in US Dollars and do not include duties



The multipurpose HTC2030 is a shear type wire and cable cutter plus a wire stripper. Straight blades provide clean cuts on multiconductor cable up to 3/8" diameter and hook-up wire up to 10 AWG. Six wire stripping options will handle 20-30 AWG wires. Spring return limits user fatigue by re-opening blades after cut. Includes locking lever to keep blades closed when not in use. Steel construction and plastic coated handles.

Features
  • Cuts cable OD up to 3/8" diameter and wire up to 10AWG; strips wire from 20 - 30 AWG
  • Spring return handles provide ergonomic benefits for operator/user
  • Allows for precision hand cutting of small OD multi-conductor cable plus cutting and stripping of wire
  • Durable steel construction for long life

Application
  • Premise wiring
  • Cable assembly
  • Cable installation
  • Cable repair


Documents and Resources

Key Specifications

Key Specifications

Part Number
HTC2030
Design (Tool Type)
Cutter & Wire Stripper
Primary Application/Family
General Cables

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.