Direct Attach Copper (DAC) Passive Cable Assembly, SFP28 to SFP28, Twinax, 25gig, Multi-source Agreement (MSA) Coded, Black, 5.0m

L-com's DAC-P25GMSA series of Direct Attach Copper cables are designed in accordance to industry standards for applications requiring SFP28 style cables and connectors. They are a cost effective, reliable and versatile way to achieve 25gig service deployments for both current and future networking requirements. These cables utilize standard SFP+ transceivers attached to copper based twinax cable. Both active and passive options are available in speeds of 10G or 25G. Coded for MSA (multi-source agreement), these DAC cables will be compatible with your MSA OEM platform hardware and will fully comply with OEM equipment warranties. Add these cables to your networking, data center, switch or media convertor/extender application for reliable and economical performance. Looking for another coding or type of DAC cable? Contact L-com with your requirements today.

Features
  • Passive Direct Attach Copper (DAC) Cable Assembly
  • 25 gigabit rated
  • MSA (multi-source Agreement) coded
  • Built with copper based twinax cable and SFP28 transceivers
  • Commercial operating temperature range of -5°C to +75°C
Application
  • Multi-rate fiber channel
  • Data centers
  • Enterprise networks
  • Low power applications
  • Switches and media convertors/extenders

SKU DAC-P25GMSA-5M
QTY available 7
Quantity Price
1 - 9 $251.99
10 - 24 $241.91
25 - 99 $231.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $251.99

Key Specifications

Key Specifications