To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DisplayPort (M) to HDMI (M) LSZH 1M Cable

The DisplayPort to HDMI cable is a cost-effective solution to send video signal from an existing source device to a projector or monitor, without the expense of upgrading to a new monitor. The cable offers high quality construction and supports high bandwidth video resolutions up to 1920x1200 or HDTV resolutions up to 1080p. An ideal component for solutions in auditoriums, conference rooms, or other applications. Features low smoke zero halogen cable jacketing.

Features
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Gold plated contact pins to minimize signal loss
  • Low Smoke Zero Halogen cable jacket
  • Fully molded backshell construction is highly durable
  • 4K 1080p video resolution
Application
  • High resolution monitor applications
  • Flat panel display applications
  • Digital Projection
  • External Device hook up
  • HDTV

SKU VHA00014-1M
QTY available 514
Quantity Price
1 - 24 $37.99
25 - 49 $34.19
50 - 99 $30.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $37.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov