Embedded Active GPS + GSM/3G PCB Antenna, 824-960/1710-1990 + 1575-1602, 3 dBi/5 dBic, 1.13mm coax, U.FL Compatible Connector

SKU HG821-03PU-GPS
QTY available 963
Quantity Price
1 - 24 $5.65
25 - 49 $5.42
50 - 99 $5.25
100 + Call Us
Price $5.65

All Prices are in US Dollars and do not include duties



The HG821-03PU-GPS is a combination cellular and active GPS omnidirectional antenna designed to integrate into devices requiring wireless capability. It includes an integrated GPS/GNSS Antenna. By embedding these antennas directly into a device, the need for external antennas is eliminated. The omni-directional radiation pattern makes it ideal for multipoint and mobile wireless systems.

Features
  • Highly efficient printed circuit board (PCB) design
  • Designed for omni-directional applications
  • Low profile, compact size
  • IPEX, U.FL, UMCX compatible connector
  • Integrated active GPS/GNSS Antenna

Application
  • Integrate into self-contained wireless equipment
  • Embedded applications requireing integration flexibility
  • Multiband cellular frequencies
  • GPS/GNSS


Documents and Resources

Key Specifications

Key Specifications

Connector Series
U.FL/IPX