100 Pair Wiring Block Kit with 4 Pair Connecting Blocks

Item # S110K-4PR
Availability
11
Price Table
Quantity Price
1 - 24 $44.39
25 - 49 $42.61
50 - 99 $41.28
100 + Call Us
Add to Cart

Description

Siemon field termination kits combine category 5e performance with unparalleled installation features. Each kit includes connecting blocks to complete each 25-pair termination strip on the wiring block. Patented openings between rows allow horizontal cables to be routed from behind the panel and enter the block from the rear, helping maintain cable geometry and outer jacket up to the point of termination, ensuring optimum category 5e performance. 100-pair wiring blocks can be detached from the mounting legs providing easy access to cables before, during or after installation. Same day shipping on most items; Order online today!

Features
  • 100-Pair 110 Wiring Block Field Termination Kits
  • Rugged high impact, flame-retardant polycarbonate easily withstands force of impact tools
  • Ideal for use in cross-connect and consolidation point applications
  • Termination strips on the base are marked in 5-pair increments. Connecting blocks are color-coded
  • Same day shipping on most items; Order online today!
Application
  • MDF
  • IDF
  • Data center
  • Voice/data networking


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov