3 in 1 RJ45 Crimp Tool

SKU HTS2700
QTY available 15
Quantity Price
1 - 24 $99.99
25 - 49 $94.99
50 - 99 $89.99
100 + Call Us
Price $99.99

All Prices are in US Dollars and do not include duties



L-com's HTS2700 RJ45 (8P8C) crimp tool combines a cable cutter and stripper to provide installers with the perfect tool for terminating L-com's unique TDS series RJ45 (8P8C) Ethernet connectors. An integrated crimp section allows proper termination of the shielded strain relief on L-com's TDS series RJ45 connectors. Its compact design fits easily in your tool bag and eliminates the need to carry multiple tools for one job.

Features
  • Built-in cable jacket stripper for round cable
  • Crimps RJ45 (8P8C)-style Ethernet connectors
  • Secondary crimp for wrap-style shielded connectors
  • Works with L-com’s TDS8PC5, TDS8PC5-V1, TDS8PC6 RJ45 plugs
  • Built-in cable cutter

Application
  • Cable assembly
  • Data Centers
  • Cable installation
  • IT

Key Specifications

Key Specifications

Tool Type
Crimper, Cutter and Stripper