To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

7 ft Modular Extension Cord, Straight Wired, RJ45 (8x8)

Extend your telephone connection quickly with L-com's convenient extension cables. Available with RJ11, RJ12, or RJ45 connections, these handy extensions will extend your telephone or data lines up to 7Ft. Each cable features one male RJ plug and one inline female RJ jack. Large volume quotations are available; Contact us today!

Features
  • Modular Telephone and Data Extension Cords, Extend voice and data lines up to 7Ft
  • Flexible Flat modular cable fits in tight spaces for installation virtually anywhere
  • Extension features one male RJ plug and one inline female RJ jack
  • Available in RJ11, RJ12, or RJ45 configurations
  • Same day shipping on most items; Order online today!
Application
  • Voice/Data
  • Telecommunications
  • Premise wiring
  • LAN

SKU TAC535-8-7
QTY available 1691
Quantity Price
1 - 24 $15.19
25 - 49 $13.67
50 - 99 $12.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.19

Key Specifications

Key Specifications