To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Armored IP68 Cat5e Cable, Ruggedized RJ45, Jack to Jack, ANOD w/ FR-TPE Cable & Dust Caps, 5.0m

L-com's most durable and rugged Cat5e cable line just got even tougher. The new Metal Armored TRD8RGMT line is designed for use in outdoor, industrial and military applications where the harshest environments exist and now has crush resistant metal armor. These robust assemblies are built using our IP68, ruggedized RJ45 plugs and jacks. The Category 5e cable used in the cables is double shielded, high-flex, UV and Oil resistant and made with a FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket that is CMX outdoor rated. The metal armor protects the cable from damage and features a 1,500 pounds per square inch crush resistance. Superior shielding of both the cable and connectors ensures higher data transmission rates up to Gigabit Ethernet speeds. These cables offer complete moisture, dust, oil, UV and damage protection for your military, outdoor or industrial application. To suit every need, we offer all plug and jack combinations off the shelf in both Zinc Nickel and Anodized Aluminum finishes.

Features
  • Category 5e cable used in assembly is Oil and UV resistant, Double Shielded, High-Flex and made using a CMX outdoor rated FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket with a dynamic temperature range of -40°C to +80°C
  • Metal armor provides 1,500 pounds per square inch crush resistance to protect cables from damage
  • This assembly consists of a Ruggedized RJ45 Jack to a Ruggedized RJ45 Jack, both utilizing an Anodized Aluminum finish
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as standard RJ45 plugs.
  • Zinc-Nickel Jacks have EMC grounding plate to ensure proper grounding of shielded RJ45 cables
Application
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Factory network
  • Harsh environment
  • Industrial process control

SKU TRD8RGMT4-05
QTY available Call us
Quantity Price
1 - 4 $1,130.00
5 - 9 $1,084.80
10 - 24 $1,039.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,130.00

Key Specifications

Key Specifications