To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Brad® Ultra-Lock® M12 Cable 4 pole A code IP69K rated Female to Pigtail 22AWG PVC YLW, 5.0m

L-com offers Brad® Ultra-Lock® M12 cable assemblies. Ultra-Lock® connectors use a unique radial seal and mechanical-locking design that offers a fast and secure connection that secures with a quick push/pull motion. There is no need to tighten them down and wonder whether or not a tight seal was made. When mated, the IP69K rating provides excellent protection against liquids and particulate even in wash-down or submerged applications. Built with a cost-effective PVC jacket and 22AWG conductors. Assemblies are available in Male to Pigtail, Female to Pigtail and Male to Female. Buy online today.

Features
  • Need a mate for your cable or a receptacle for your enclosure or panel? Find L-com's M12 receptacles HERE
  • Pigtail versions allow user flexibility to configure their own assemblies
  • Used to connect to M12 devices that utilize a 4 position, A coded (single keyway) connector
  • IP69K rating (when mated) ensures excellent protection against liquids and particulate
  • Push-to-lock Brad® Ultra-Lock® M12 connectors ensure a fast and reliable connection every time and are compatible with standard threaded M12 receptacles (please note these Ultra-Lock® M12s may not mate directly to another M12 cable so "daisy-chaining" is not recommended)
Application
  • Fieldbus, CAN bus
  • Food and beverage services
  • Material handling
  • Sensor or actuator applications
  • Factory automation controls and equipment

SKU TRG421-C2Y-5M
QTY available 16
Quantity Price
1 - 24 $52.99
25 - 49 $50.34
50 - 99 $47.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $52.99

Key Specifications

Key Specifications