To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Brad® Ultra-Lock® M12 Cable 5 pole A code IP69K rated Female to Pigtail 22AWG PVC YLW, 2.0m

L-com offers Brad® Ultra-Lock® M12 cable assemblies. Ultra-Lock® connectors use a unique radial seal and mechanical-locking design that offers a fast and secure connection that secures with a quick push/pull motion. There is no need to tighten them down and wonder whether or not a tight seal was made. When mated, the IP69K rating provides excellent protection against liquids and particulate even in wash-down or submerged applications. Built with a cost-effective PVC jacket and 22AWG conductors. The 5 position M12 is ideal for sending auxiliary power to devices in PROFIBUS installations. Assemblies are available in Male to Pigtail, Female to Pigtail and Male to Female. Buy online today.

Features
  • Need a mate for your cable or a receptacle for your enclosure or panel? Find L-com's M12 receptacles HERE
  • Pigtail versions allow user flexibility to configure their own assemblies
  • Used to connect to M12 devices that utilize a 5 position, A coded (single keyway) connector
  • IP69K rating (when mated) ensures excellent protection against liquids and particulate
  • Push-to-lock Brad® Ultra-Lock® M12 connectors ensure a fast and reliable connection every time and are compatible with standard threaded M12 receptacles (please note these Ultra-Lock® M12s may not mate directly to another M12 cable so "daisy-chaining" is not recommended)
Application
  • Factory automation controls and equipment
  • Fieldbus, Profibus or CAN bus
  • Material handling
  • Sensor or actuator applications
  • Food and beverage services

SKU TRG821-C2Y-2M
QTY available 20
Quantity Price
1 - 24 $23.14
25 - 49 $21.98
50 - 99 $20.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.14

Key Specifications

Key Specifications