Brad® Ultra-Lock® M12 Cable 5 pole A code IP69K rated Male to Female 22AWG PVC YLW, 2.0m

Item # TRG823-C2Y-2M
Availability
9
01/17/2025 * Up to 21
Call Us * Over 21
*Estimated Availability
Price Table
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us
Add to Cart

Description

L-com offers Brad® Ultra-Lock® M12 cable assemblies. Ultra-Lock® connectors use a unique radial seal and mechanical-locking design that offers a fast and secure connection that secures with a quick push/pull motion. There is no need to tighten them down and wonder whether or not a tight seal was made. When mated, the IP69K rating provides excellent protection against liquids and particulate even in wash-down or submerged applications. Built with a cost-effective PVC jacket and 22AWG conductors. The 5 position M12 is ideal for sending auxiliary power to devices in PROFIBUS installations. Assemblies are available in Male to Pigtail, Female to Pigtail and Male to Female. Buy online today.

Features
  • Cost-effective PVC jacket with 22AWG conductors
  • IP69K rating (when mated) ensures excellent protection against liquids and particulate
  • Need a mate for your cable or a receptacle for your enclosure or panel? Find L-com's M12 receptacles HERE
  • Push-to-lock Brad® Ultra-Lock® M12 connectors ensure a fast and reliable connection every time and are compatible with standard threaded M12 receptacles (please note these Ultra-Lock® M12s may not mate directly to another M12 cable so "daisy-chaining" is not recommended)
  • Used to connect to M12 devices that utilize a 5 position, A coded (single keyway) connector
Application
  • Food and beverage services
  • Material handling
  • Sensor or actuator applications
  • Factory automation controls and equipment
  • Fieldbus, Profibus or CAN bus


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov