To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru

RJ45 coupler, Cat5e coupler, and Cat6 coupler products from L-com are available in both shielded (for high RFI/EMI applications) and non-shielded versions. These easy to mount keystone style RJ45 coupler, Cat5e coupler and Cat6 coupler products are perfect for patch panel and enclosure applications. These RJ45 coupler solutions are engineered to bring high performance in a compact design. Contact us for aggressive pricing for your larger projects.

Features
  • High Performance Ethernet Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panels
  • Fully shielded housing options reduce EMI/RFI interference
  • EIA568A/B dual wiring provides compatibility in every installation
  • Available in Cat3, Cat5e, Cat6, and Cat6a in shielded or non-shielded versions
Application
  • Premise wiring
  • Voice/data networking
  • Telecommunications
  • Ethernet

SKU TDG1026KS-8P
QTY available 8332
Quantity Price
1 - 24 $8.79
25 - 49 $7.91
50 - 99 $7.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.79

Key Specifications

Key Specifications