To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat. 3, Telco Cable, 90° Male / 90° Male, 100.0 ft

L-com carries an extensive line of 25-Pair Telco trunk cables. Trunk cables consolidate multiple network or telephone ports into one easy to run cable assembly. Cables are rated Category 3 for high quality data transmission. Standard 4-40 threaded hardware allows a secure connection to your equipment. Custom lengths are available with modest minimums. Order online today!

Features
  • Category 3 25-Pair trunk cables with Male-to-Male Connectors
  • Category 3 for high quality data transmission
  • A single rugged PVC jacket protects the conductor pairs
  • 4-40 threaded hardware allows a secure connection to your equipment
  • Custom lengths are available with modest minimums. Order online today!
Application
  • Telecommunications
  • Voice/Data
  • Premise wiring
  • Networking

SKU TDC350MM-100
QTY available Call us
Quantity Price
1 - 9 $94.69
10 - 24 $90.90
25 - 99 $87.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $94.69

Key Specifications

Key Specifications