To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat. 5 10Base-T Patch Cable, RJ45 / RJ45, 100.0 ft

Realistic pricing and high quality is what makes L-com's Category 5E Network Patch Cables the right choice. Made with 2-Pair Category 5E rated cable and plugs, these cables are ready to be installed in your network. Since most 10Base-T and 100Base-T networks only use 2-pairs for data transmission, why pay for the other pairs to be terminated. Affordability and peace of mind are assured when choosing L-com's patch cables. Large volume OEM requests are welcomed with this series. Call us today for all your patch cord needs.

Features
  • Category 5E RJ45 Patch Cables for Ethernet Applications
  • 2-Pair Stranded Category 5E cable for compatibility with today's networks
  • Non-booted RJ45 plug for simple connection to patch panels
  • EIA568A/B Compatible for installation in all Ethernet networks
  • Same day shipping on most items; Order online today!

SKU TRD450-100
QTY available 79
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $50.99

Key Specifications

Key Specifications