To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 200.0 ft

Designed for environments where PVC's combustive toxicity is restricted, L-com's Plenum Ethernet Cables provide the ideal alternative. The Category 5E rated plug and cable is designed for high-speed network systems. Ensure the protection of your investment by utilizing these L-com exclusive Plenum cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Features
  • Plenum (CMP) jacketed Ethernet cable, fire retardant for building code compliance
  • Plenum CMP rated jacket to protect the spread of fire
  • Category 5E rated for high-speed network performance
  • Stock lengths up to 300 ft for direct runs to equipment
  • Same day shipping on most items; Order online today!

SKU TRD855PL-200
QTY available 3
Quantity Price
1 - 9 $37.58
10 - 24 $36.08
25 - 99 $34.57
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $37.58

Key Specifications

Key Specifications