To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat 5e IP67 RJ45 Bulkhead Panel Mount Coupler, Shielded, Feed-Thru with Dust Cap

Item # WPBHC5E
Availability
1,337
08/09/2024 * Up to 2937
Call Us * Over 2937
*Estimated Availability
Price Table
Quantity Price
1 - 24 $20.19
25 - 49 $19.18
50 - 99 $18.17
100 + Call Us
Add to Cart

Description

Bring waterproof protection to your network today with L-com's IP67 rated RJ45 bulkheads. Available in both Category 5e and Category 6, these couplers are RJ45 female/female or RJ45 female/110 punchdown and are shielded for maximum EMI/RFI protection. No special mating assemblies required as couplers are designed to be capped when not in use for IP67 rated seal (dust cap and lanyard are included), however, special IP rated, mated assemblies are available. As such, each coupler comes with a dust cap tethered by a lanyard. A coupling nut and o-ring along with a simple cut-out allow for mounting without additional hardware or tooling. The inner side of the coupler has as little protrusion as possible allowing you have the maximum space to work with inside your panel or box. The 110 punchdown versions are also compliant for PoE+ applications! Contact us today for your volume needs.

Features
  • Prevent dust and moisture from entering your network connection with a water tight seal when dust cap is engaged or when mated to TRD815WP series of assemblies
  • RJ45 Female to RJ45 Female, Category 5e rated
  • Threaded style mating ensures tight and secure seal
  • No hardware required for mounting
  • No special mating assemblies required as couplers are designed to be capped when not in use for IP67 rated seal (dust cap and lanyard are included), however, special IP rated, mated assemblies are available in the TRD815WP series of assemblies
Application
  • Industrial Ethernet
  • Premise wiring
  • Harsh Environment
  • Factory Automation
  • Outdoor Applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov