Cat 6 IP67 RJ45 Bulkhead Panel Mount Coupler, Shielded, Feed-Thru with Dust Cap

SKU WPBHC6
QTY available 2950
Quantity Price
1 - 24 $32.39
25 - 49 $30.77
50 - 99 $29.15
100 + Call Us
Price $32.39

All Prices are in US Dollars and do not include duties



Bring waterproof protection to your network today with L-com's IP67 rated RJ45 bulkheads. Available in both Category 5e and Category 6, these couplers are RJ45 female/female or RJ45 female/110 punchdown and are shielded for maximum EMI/RFI protection. No special mating assemblies required as couplers are designed to be capped when not in use for IP67 rated seal (dust cap and lanyard are included), however, special IP rated, mated assemblies are available. As such, each coupler comes with a dust cap tethered by a lanyard. A coupling nut and o-ring along with a simple cut-out allow for mounting without additional hardware or tooling. The inner side of the coupler has as little protrusion as possible allowing you have the maximum space to work with inside your panel or box. The 110 punchdown versions are also compliant for PoE+ applications! Contact us today for your volume needs.

Features
  • Prevent dust and moisture from entering your network connection with a water tight seal when dust cap is engaged or when mated to TRD695WP series of assemblies
  • RJ45 Female to RJ45 Female, Category 6 rated
  • Threaded style mating ensures tight and secure seal
  • No hardware required for mounting
  • No special mating assemblies required as couplers are designed to be capped when not in use for IP67 rated seal (dust cap and lanyard are included), however, special IP rated, mated assemblies are available in the TRD695WP series of assemblies

Application
  • Industrial Ethernet
  • Premise wiring
  • Harsh Environment
  • Factory Automation
  • Outdoor Applications