To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat 6a RJ45 Coupler (8x8) Right Angle Deluxe Panel Coupler Kit

Item # ECF504-R6A
Availability
269
Price Table
Quantity Price
1 - 24 $26.19
25 - 49 $23.57
50 - 99 $20.95
100 + Call Us
Add to Cart

Description

An exclusive product design from L-com, these new right angle Cat5e & 6a RJ45 couplers offers true 90° connectivity and meets Category 5e or 6a standards. With a solid die-cast metal mounting frame, these unique RJ45 coupler kits allow panel mounting in virtually any panel thickness. Designed to work with EIA/TIA 568A and B wiring, these right angle RJ45 couplers offer a reliable method to pass high-speed data communication through a chassis or rack panel. RJ45 couplers include a Category 5E or 6a performance rating in both Shielded and Unshielded versions. Kits include a snap-in coupler, mounting frame and 4-40 machine screws.

Features
  • EIA/TIA 568A/B compliant insures compatibility and reliability in your application
  • RJ45 Female connectors and straight through wiring for network system compatibility
  • Flange kit includes a snap-in coupler, mounting frame and 4-40 machine screws
  • Fully stamped shielding (where applicable) offers isolation from EMI/RFI
  • High Performance Cat 6a or Cat 7 right angle coupler for panel, wall plate and enclosure mounting
Application
  • LAN
  • Ethernet
  • MDF/IDF
  • Premise Wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov