To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Industrial Harsh Environment
/
Outdoor/Industrial Bulk Cable
/
TFDL50xx-IND
/
Cat5e, CMX Rated Hi-Flex FR-TPE Jacket, Double Shielded, 2 Pr. Str. 24 AWG, 1,000ft, Teal
Cat5e, CMX Rated Hi-Flex FR-TPE Jacket, Double Shielded, 2 Pr. Str. 24 AWG, 1,000ft, Teal
L-com's TFDL50 line of outdoor/industrial cables are designed for extreme applications where rugged, shielded, high-flex cables are required. They feature oil, chemical and ultra-violet resistant jackets. These jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Additional features include stranded conductors and dynamic operating temperatures up to at least 75°C. These cables have been tested to 10 million flex cycles and the cable will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment! The cables are also CMX outdoor rated to guarantee excellent performance even outdoors. Order online today!
Features
Double shielded Category 5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
Oil Resistant, UV resistant, and weld spatter resistant FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket
Dynamic temperature range of -40°C to +80°C and rated for 600V
Nominal cable OD of 0.265"; Nominal conductor/insulation OD of 0.047"
Recommended RJ45 plug: TSP8048C5S
Application
Outdoor networks
Industrial robotic or continuous motion applications
Harsh Environments such as Oil and Gas
Mil-Tec
Transportation
SKU
TFDL5025
QTY available
8
Quantity
Price
1 - 4
$1,260.00
5 - 9
$1,234.80
10 - 24
$1,209.60
25 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$1,260.00
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
Key Specifications
Key Specifications