To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat5e Coupler - Shielded RJ45 (8x8) Keystone Feed-thru

Item # TDG1026KS-C5E
Availability
18,825
08/16/2024 * Up to 28825
10/18/2024 * Up to 43825
Call Us * Over 43825
*Estimated Availability
Price Table
Quantity Price
1 - 24 $9.09
25 - 49 $8.18
50 - 99 $7.27
100 + Call Us
Add to Cart

Description

RJ45 coupler, Cat5e coupler, and Cat6 coupler products from L-com are available in both shielded (for high RFI/EMI applications) and non-shielded versions. These easy to mount keystone style RJ45 coupler, Cat5e coupler and Cat6 coupler products are perfect for patch panel and enclosure applications. These RJ45 coupler solutions are engineered to bring high performance in a compact design. Contact us for aggressive pricing for your larger projects.

Features
  • High Performance Ethernet Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panels
  • Fully shielded housing options reduce EMI/RFI interference
  • EIA568A/B dual wiring provides compatibility in every installation
  • Available in Cat3, Cat5e, Cat6, and Cat6a in shielded or non-shielded versions
Application
  • Premise wiring
  • Voice/data networking
  • Telecommunications
  • Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov