To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e ECF Keystone Jack 110/RJ45 EIA568A/B Yellow

These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors use a standard 110 IDC style termination on the back allowing for quick termination. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5E jack.

Features
  • Available in five colors or as a shielded jack
  • Packaged as a kit to allow for termination before installing onto a panel
  • Panel mount Category 5e RJ45 110 style keystone connectors to panels over .062" thickness
  • Standard 110 IDC style termination on the back allowing for quick termination
  • Two 4-40 screws allow for secure mounting to all panels
Application
  • Network infrastructure
  • IDF/MDF
  • LAN
  • Premise wiring

SKU ECF110C5E-YL
QTY available 66
Quantity Price
1 - 24 $9.79
25 - 49 $9.30
50 - 99 $8.81
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.79

Key Specifications

Key Specifications