To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e, Ruggedized Jam-nut, Anodized finish w/Dust Cap

L-com's Category 5e or Cateogry 6 transversely sealed jam-nuts are an ideal fit for situations requiring a ruggedized RJ45 jack and a simple D-hole for mounting with no additional hardware required. They boast an IP68 rating even without a mated connector or dust cap! Zinc-Nickel and Electroless Nickel versions are available with an EMI grounding plate on both sides of the receptacle to ensure proper grounding for shielded RJ45 cables. Jam-nuts are available both with and without dust caps. Don't see what you are looking for? Call today to discuss custom solutions for all your interconnect needs.

Features
  • Category 5e rated
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • Jacks are transversely sealed with or without mated connector or cap and maintain IP68 seal and rating
  • Only a D-cut hole is needed for mounting
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
Application
  • Factory network
  • Industrial process control
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Harsh environment

SKU ECRK2201U00
QTY available 188
Quantity Price
1 - 9 $135.99
10 - 24 $133.27
25 - 99 $130.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $135.99

Key Specifications

Key Specifications