To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6 ECF Keystone Jack 110/RJ45 EIA568A/B Ivory

These unique Category 6 panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors use a standard 110 IDC style termination on the back allowing for quick termination. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5E jack.

Features
  • Standard 110 IDC style termination on the back allowing for quick termination
  • Two 4-40 screws allow for secure mounting to all panels
  • Available in five colors or as a shielded jack
  • Packaged as a kit to allow for termination before installing onto a panel
  • Panel mount Category 6 RJ45 110 style keystone connectors to panels over .062" thickness
Application
  • IDF/MDF
  • LAN
  • Premise wiring
  • Network infrastructure

SKU ECF110C6-IV
QTY available 353
Quantity Price
1 - 24 $2.00
25 - 49 $1.90
50 - 99 $1.80
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.00

Key Specifications

Key Specifications