To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6, Ruggedized RJ45 Plug, Electroless Nickel finish, for cable OD .190-.270" w/ Dust Cap

L-com's ruggedized RJ45 plugs are designed to integrate with other ruggedized jam-nuts, flange mounts and in-line receptacles. Special compressive fittings allow these plugs to work with shielded or unshielded cable. A compression nut establishes 10lb of cable strain relief establishing robust cable strength. Internal conductive compression is used to interoperate with the cable braid to form a 360° ground plane and is comprehensively shielded. Available in Category 5e or Category 6 versions and with or without dust caps. Category 5e versions do not come with an RJ45 but Category 6 versions do. Bulk cable is sold separately. These parts are designed to work with cables that have an outer diameter of .190-.270 or .271-.330 inches. Ruggedize your plugs for harsh environmental applications today!

Features
  • 10 lbs of cable strain relief enables robust cable strength and can accommodate both small and large cable diameters and comes complete with compressive fittings for shielded cable
  • Rated for Category 6 and designed to work with cables that have an OD of .190-.270 inches
  • Able to integrate with L-com's ECRD & ECSD & ECRH & ECSH style Ruggedized Flange Mounts, ECRK & ECSK & ECRJ & ECSJ style Jam nuts and ECRP & ECSP style In-line Receptacles as well as assemblies terminated with those receptacles
  • Electroless Nickel finish is shielded, grounded, RoHS compliant and black in color
  • Supplied RJ45 suitable for solid or stranded conductor ODs of .037-.042 inches and rated for Category 6
Application
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Factory network
  • Harsh environment
  • Industrial process control

SKU ECSA4219UA0
QTY available 31
Quantity Price
1 - 9 $193.99
10 - 24 $190.11
25 - 99 $186.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $193.99

Key Specifications

Key Specifications