To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat6A F/UTP Dual Rated CM-LSZH 28AWG 4-Pair Stranded Slim-Line Blue, 1KFT

Item # TFC628ALS-BLU
Availability
8
Price Table
Quantity Price
1 - 4 $740.00
5 - 9 $725.20
10 - 24 $710.40
25 + Call Us
Add to Cart

Description

L-com's slim-line Ethernet bulk cables are the ideal solution for high density patching applications. These cables feature a patent-pending spline-free design to reduce their diameter and 28AWG stranded conductors making them a perfect solution for applications that require a smaller, more flexible cable than a standard patch cord. A performance rating of Category 6A allows these cables to support data rates of up to 10Gbps for demanding high-speed voice, video and data applications. Available with either a Riser (CMR) rated PVC jacket, a dual rated CM-LSZH (low smoke zero halogen) jacket or a high temperature +105°C CMP Plenum rated jacket. Order online today.

Features
  • 38% smaller cross sectional area and a 33% reduction in weight compared to standard patch cable is smaller, more flexible to improve cable density and provide less cross-section area promoting air flow and rack ventilation
  • Dual rated CM - LSZH (low smoke zero halogen) rated jacket with temp range of -20°C to 75°C (-4°F to 167°F)
  • Meets Category 6A plug to plug electrical and transmission parameters up to 56 meters (184 ft)
  • Foil Shielded (F/UTP) with drain wire design for EMI/RFI protection
  • Nominal cable OD of 0.186"; Nominal conductor/insulation OD of 0.031"; The recommended RJ45 plug for this C6A F/UTP 28AWG slim-line cable is TSP8028C6A
Application
  • Data centers and enterprise communications
  • High-density patching
  • Confined space patching
  • High-speed Ethernet transmission
  • Shipboard, aircraft, aerospace and defense


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov