To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com’s bulk cat5e Ethernet cableis perfect for premise wiring, LAN, 10/100TX and high-speed Ethernet data applications. Our cat 5e cables have solid conductors that easily terminate into standard IDC connectors and panels. Make your bulk cable assembly purchase now to take advantage of our same business day shipping.

This cat bulk cat5e Ethernet cablehas a foil wrap that protects signals from external noise. We offer braided, PVC, Plenum, continuous-flex, riser, patch, LSZH, high-temperature, and outdoor gel-filled Cat 5e cable assemblies. L-com’s Ethernet cables are available in shielded, double-shielded, and non-shielded varieties. Our bulk cord is offered in 24 and 26 AWG 4-pair solid and stranded conductors. These industrial Ethernet assemblies have operating temperatures of -40 to +75 degrees C and are available in lengths of 100, 500, and 1,000 feet.

This bulk cat5e cable is available in the following colors: teal, black, beige, white, gray, yellow, red, green, violet, blue, orange and brown. Our shielded Ethernet cable jackets are water and UV resistant with a CMX burn rating. The bulk Cat 5e Ethernet cable from L-com is suited for campus networking, direct burial, aerial, punch down, PoE, and PoE+ applications. This cable is available in 2, 4 or 25-pair options for multiple different installation applications.

L-com has one of the largest in-stock selections of bulk cat5e Ethernet cablefor domestic and international orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, military, and telecom.Our e-commerce site offers a broad range of quality products, technical information, online support, and more. For further information on products, our expert technical support and knowledgeable sales team can help you get the optimal bulk cat5e Ethernet cable as per your requirements.