To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 5e Braid Shielded High Flex Ethernet Assembly, RJ45 / RJ45, 1.0m

Item # TRD855HFB-1M
Availability
247
Price Table
Quantity Price
1 - 24 $41.99
25 - 49 $37.79
50 - 99 $33.59
100 + Call Us
Add to Cart

Description

Designed for continuous motion applications where ordinary patch cables fail, this exclusive ultra-flexible Category 5E patch cord series from L-com is built to take a beating. They are rated for 10 million cycles at 8x the cable diameter and come with a tinned copper braid shield to protect against EMI/RFI interference. The cable is EIA568 color-coded for compatibility with standard installations. These cables are ideal for continuous motion, factory automation and robotics applications. Contact L-com today with your project requirements.

Features
  • Flex rating: 10 million cycles at 1.82" (46.4mm) for continuous motion or automation applications
  • S/UTP Braid shielded for EMI/RFI protection
  • Dark blue high flex PUR jacket with 26AWG stranded conductors
  • Category 5e Rated
  • Temperature range: -20° to 80°C
Application
  • Industrial Ethernet
  • Continuous motion
  • Robotics
  • Factory Automation
  • Manufacturing


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov