To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Industrial Harsh Environment
/
GigE Vision Assemblies
/
TRG515-P6D-XM
/
Category 5e GigE S/UTP High Flex Ethernet Assembly, GigE / RJ45, 1M
Category 5e GigE S/UTP High Flex Ethernet Assembly, GigE / RJ45, 1M
L-com proudly offers GigE Vision connectors using Ethernet. The GigE connectors are built to the vision standard and are perfect for machine vision cameras and PoE applications. The screw mount hardware is beneficial in many applications where standard RJ45 connectors can become dislodged due to jolting, vibration, gravity, etc. These assemblies are designed for continuous motion applications where ordinary patch cables fail. They are rated for 10 million cycles at 8x the cable diameter and come with a tinned copper braid shield to protect against EMI/RFI interference. The cable is EIA568 color-coded for compatibility with standard installations. These cables are ideal for continuous motion, factory automation or robotics applications. GigE Ethernet cables are available in GigE to GigE RJ45 connectors as well as GigE to standard RJ45 in either a Category 5e or a Category 6a rating. Contact us today with all your application needs.
Features
Dark blue high flex PUR jacket with 26AWG stranded conductors
Cable is flex tested to 10 million cycles at 1.82" (46.4mm) for continuous motion or automation applications
Category 5e Rated w/ temp range of -20° to 80°C
GigE RJ45 connectors are built to machine vision standards
S/UTP Braid shielded for EMI/RFI protection
Application
Factory Automation
Industrial Ethernet
Machine Vision Applications
Continuous motion
Robotics
SKU
TRG515-P6D-1M
QTY available
14
Quantity
Price
1 - 24
$39.99
25 - 49
$37.99
50 - 99
$35.99
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$39.99
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
2D Drawing (.pdf)
View
Download
Key Specifications
Key Specifications
View All