To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5e GigE SF/UTP Armored Ethernet Cable, GigE / GigE, 10M

L-com proudly offers GigE Vision connectors using Ethernet. The GigE connectors are built to the vision standard and are perfect for machine vision cameras and PoE applications. The screw mount hardware is beneficial in many applications where standard RJ45 connectors can become dislodged due to jolting, vibration, gravity, etc. These assembles are built with L-com's outdoor, industrial, high-flex cable for maximum robustness and are excellent for outdoor, industrial or heavy duty installations. This series is also given extra protection with 1500 PSI crush resistant stainless steel armor. Cables are also double shielded to minimize EMI/RFI interference. GigE Ethernet cables are available in GigE to GigE RJ45 connectors as well as GigE to standard RJ45 in either a Category 5e or a Category 6a rating. Contact us today with all your application needs.

Features
  • Cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD; Stainless Steel armor crush resistence is 1,500 PSI minimum
  • GigE RJ45 connectors are built to machine vision standards
  • Not finding the length you're looking for? Visit our Custom Cable Configurator to create your own lengths
  • Double shielded braid + foil design for maximum protection from EMI/RFI
  • FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and cable is rated for 300v
Application
  • Machine Vision
  • Factory Automation
  • Harsh Environment Applications
  • Industrial Ethernet
  • PoE

SKU TRG513-T4S-10M
QTY available 52
Quantity Price
1 - 9 $231.99
10 - 24 $222.71
25 - 99 $213.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $231.99

Key Specifications

Key Specifications