To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5e M12 4 Position D code SF/UTP Armored Industrial Cable, M12 M / M12 F, 2.0m

L-com's premium line of M12 cables can be built crush resistant armor. These assemblies are here for your roughest and most demanding applications. Built with high flex, outdoor CMX rated, double shielded, FR-TPE cable and using IP68 M12 connectors, these assemblies are as robust as they come. They are designed to exceed category standards to ensure network throughput even in harsh industrial or weather environments. Stainless steel armor provides cut and crush resistance for rough applications that is not offered by other cables.

Features
  • M12 connectors are IP68 rated when properly mated to protect against liquids and particulate
  • Double shielded braid + foil design for maximum protection from EMI/RFI; D-code assemblies are rated to Category 5e
  • Industrial Outdoor FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and the cable is rated for 600V with CMX burn rating
  • Inner cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • The stainless steel armor protects the cable from damage and features 1,500 PSI of crush resistance
Application
  • I/O connectivity
  • Industrial control and factory automation
  • Industrial Ethernet, EtherCat or Profinet
  • Sensor and actuators
  • Test equipment

SKU TRG502-T4S-2M
QTY available 43
Quantity Price
1 - 24 $117.99
25 - 49 $106.19
50 - 99 $94.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $117.99

Key Specifications

Key Specifications