To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 5E Shielded 45° Patch Cable, Straight/Left 45° Angle, Gray 10.0 ft

Item # TRD845LSGRY-10
Availability
507
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

L-com's unique, patented, 45 Degree angle patch cables provide true Category 5E performance at an affordable price. These right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat5e performance while maintaining a smooth bend as well as being fully shielded to limit EMI and RFI interference. These industry first cables are perfect for use in data centers or high density patching applications. Add a professional look to your patch panels with neatly organized cable exits to the sides of a patch panel. Order online today!

Features
  • Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
  • Offer true Category 5E performance while maintaining a 45° bend
  • 26 AWG stranded conductors provide cable flexibility along with Aluminized Polyester Shield for protection from EMI and RFI
  • Patented design
  • Straight RJ45 connector orientation to Left 45° Angle RJ45 connector orientation