To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E Surface Box, 12 Port, RJ45 (8x8)

Consolidate crowded wall jacks to a single multi-port surface box with 6 or 12 ports. Each jack features industry standard IDC 110 style connectors for quick and easy installation. Supplied with blue and red snap in icons, write in strips, double sided tape and wood screws, these boxes can be mounted virtually anywhere. Multiple cable entry knockouts accommodate different cable dimensions. Same day shipping on most items; Order online today!

Features
  • Category 5E surface mount box with RJ11/12 or RJ45 jacks for Ethernet or telephone data usage
  • Supplied with blue and red snap in icons, write in strips, double sided tape and wood screws
  • Available in 6 and 12 port versions with either RJ11/12 or RJ45 jacks
  • EIA568A/B wiring codes listed on RJ45 jacks for compatibility with your cable plan
  • Multiple cable entry knockouts accommodate different cable dimensions
Application
  • 802.3/802.3u
  • Telecommunications
  • Ethernet
  • LAN
  • Voice/data networking

SKU SMM45-12W
QTY available 184
Quantity Price
1 - 24 $34.82
25 - 49 $31.34
50 - 99 $27.86
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $34.82

Key Specifications

Key Specifications