L-com offers an extensive line of bulk cat6 Ethernet cable for all your high-speed premise wiring applications. These cat6 cables have a 100% foil wrap that protects signals from external noise and interference. Our category 6 Ethernet cable is available in 4-pair solid and stranded conductors in 23, 24, 26, and 28 AWG. Make your bulk Ethernet cord purchase now to take advantage of our same-day shipping.
L-com’s bulk cat6 Ethernet cable is available in shielded, double-shielded, and non-shielded varieties. Our bulk Ethernet cable is compatible with high-speed gigabit Ethernet transmissions. These industrial Category 6 assemblies come in lengths of 100, 500, and 1000 feet. We provide PVC, riser, patch, Plenum, and LSZHcable assemblies, which function between -10- and +75-degrees C.
Our Ethernet cords have solid conductors that easily terminate into standard IDC connectors and panels. These category 6 Ethernet cables from L-com are suited for telecommunications, network installation, patch cords, 10/100/1000Base-T, voice, and data applications. Blue, white, black, red, orange, yellow, green, violet, and gray are the color options for this bulk cat 6 cable.
L-com has one of the largest in-stock selections of bulk category 6 Ethernet cable assemblies for domestic and international orders.Our e-commerce site offers a broad range of quality products, technical information, online support, and more. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the optimal bulk cat6 Ethernet cable as per your requirements.