To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6 LSZH Patch Cable, RJ45 / RJ45, Blue, 100.0 ft

Designed for environments where PVC's combustive toxicity is restricted, L-com's LSZH Ethernet Cables provide an ideal alternative. The Category 6 rated plug and cable is designed for high-speed network systems. Ensure the protection of your investment by utilizing these L-com exclusive LSZH cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Features
  • Category 6 rated built with unshielded twisted pair (UTP) cable
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard and aircraft usage or any application where low toxicity and non-corrosive jacket are needed to protect equipment and people
  • Built with 23AWG solid conductors
  • UL444 rated jacket with temperature range of -20° to +70°C
  • Just looking for bulk cable? Find the cable used on these assemblies HERE
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Process Industry applications
  • 802.3ab Gigabit Ethernet
  • High speed LAN applications

SKU TRD695LZBL-100
QTY available 118
Quantity Price
1 - 24 $40.99
25 - 49 $38.94
50 - 99 $36.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $40.99

Key Specifications

Key Specifications