To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 6 LSZH Patch Cable, RJ45 / RJ45, Blue, 2.0 ft

Item # TRD695LZBL-2
Availability
5,014
Price Table
Quantity Price
1 - 24 $13.39
25 - 49 $12.72
50 - 99 $12.05
100 + Call Us
Add to Cart

Description

Designed for environments where PVC's combustive toxicity is restricted, L-com's LSZH Ethernet Cables provide an ideal alternative. The Category 6 rated plug and cable is designed for high-speed network systems. Ensure the protection of your investment by utilizing these L-com exclusive LSZH cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Features
  • Category 6 rated built with unshielded twisted pair (UTP) cable
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard and aircraft usage or any application where low toxicity and non-corrosive jacket are needed to protect equipment and people
  • Built with 23AWG solid conductors
  • UL444 rated jacket with temperature range of -20° to +70°C
  • Just looking for bulk cable? Find the cable used on these assemblies HERE
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Process Industry applications
  • 802.3ab Gigabit Ethernet
  • High speed LAN applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov