To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com’s Cat6 Ethernet cables are standardized twisted pair cables for Ethernet, other network physical layers, and networking applications. We offer high-speed, RJ45, LSZH, premium, economy, and molded flat Cat6 cable assemblies. The lengths of these Cat6 Ethernet cables can be ordered based on your requirements and intended usage. Make your purchase right now to benefit from same business day shipping.

Our Ethernet Cat6 cables are available in standard and custom lengths ranging from 1 to 100 feet. These cables have black, blue, green, red, yellow, white, gray or violet color jackets. We offer Cat6 cable assemblies in 23, 24, and 26 AWG conductor sizes. The Cat 6 cables from L-com are appropriate for gigabit-speed uses such as high-speed LAN, process industries, healthcare, AV, offices, and conference rooms. Additional specifications, dimensions, and CAD drawings for these parts are available on our downloadable PDF datasheets.

The Cat6 Ethernet cables’ design is incredibly flexible and can fit into tight spaces like doorways, corners, over or under carpets, etc. L-com’s premium high-speed Cat6 cables are made with high-performance 4-pair Ethernet cable and Stewart snag-less plugs. Our unshielded twisted pair (UTP) patch cords have an LSHZ (low smoke zero halogens) jacket for shipboard and aircraft usage or any application where a low toxicity and non-corrosive jacket are needed to protect equipment and people. The flexible boot on these flat Cat6 cable assemblies may be bent up or down by 90 degrees, and the RJ45 connections are molded for strength. Our economy Cat6 Ethernet cables have 15u gold-plated plugs.

L-com has one of the largest in-stock selections of Cat6 Ethernet cables for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. Our e-commerce site offers a broad range of quality products, technical information, online support, and more. If you have any inquiries about our Ethernet CAT6 cables or other components, kindly contact our professional technical support and sales teams.