L-com's unique, patented, right angle patch cables provide true Category 6 performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 6 performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 6 test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!
Features
- Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
- Offer true Category 6 performance while maintaining a 90° bend
- 24 AWG stranded conductors provide cable flexibility
- Right Angle Left RJ45 connector orientation to Right Angle Left RJ45 connector orientation
- Patented design