To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Shielded Cat 6 45° Angled Cables
/
TRD645RSGRY
/
Category 6 Shielded 45° Patch Cable, Straight/Right 45° Angle, Gray 3.0 ft
Category 6 Shielded 45° Patch Cable, Straight/Right 45° Angle, Gray 3.0 ft
L-com's unique, patented, 45 Degree angle patch cables provide true Category 6 performance at an affordable price. These newly designed angled Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 6 performance while maintaining a smooth bend as well as being fully shielded to limit EMI and RFI interference. These industry first cables are perfect for use in data centers or high density patching applications. Add a professional look to your patch panels with neatly organized cable exits to the sides of a patch panel. Order online today!
Features
Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
Offer true Category 6 performance while maintaining a 45° bend
26 AWG stranded conductors provide cable flexibility along with Aluminized Polyester Shield for protection from EMI and RFI
Patented design
Straight RJ45 connector orientation to Right 45° Angle RJ45 connector orientation
SKU
TRD645RSGRY-3
QTY available
692
Quantity
Price
1 - 24
$19.79
25 - 49
$18.80
50 - 99
$17.81
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$19.79